IESNA:LM-63-2002
[TEST]P821581
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1908-473-16)
[TESTLAB]INNOVATIONS CENTER
[ISSUEDATE]2/18/2020
[MANUFAC] EATON - McGRAW-EDISON (FORMER COOPER LIGHTING)
[LUMCAT]TT-D2-750-12VDC-MQ
[LUMINAIRE]TOPTIER LED PARKING GARAGE LUMINAIRE
[MORE]5000K, 70 CRI LEDS AND  MEDIUM DISTRIBUTION
[DRIVER]ELECTRONIC DRIVER
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Outdoor, Architectural, Area, Amusement, Automotive, Canopy, Commercial, Garage, Parking, Stairway, Low Bay, Corrosion Resistant, Wet Location
[_SEARCH_MOUNTING] Ceiling, Pendant, Surface, Wall, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5575
TILT=NONE
4 -1 1 37 11 1 1 -1.125 -1.125 0
1 1 38
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1110.4 1112 1111.2 1107.9 1105.4 1102.1 1096.3 1092.1 1093 1090.5
1080.5 1068.9 1057.3 1044.9 1034.1 1030.8 1041.5 1043.2 1037.4 1029.9
1024.1 1027.4 1037.4 1050.7 1039.9 1010.9 987.6 955.3 900.6 810.2
715.6 607.8 488.4 349.1 194 46.4 0
1110.4 1111.2 1110.4 1107.9 1104.6 1101.2 1096.3 1092.1 1093.8 1089.6
1080.5 1068.9 1057.3 1044 1034.1 1033.2 1044 1044.9 1038.2 1031.6
1029.1 1029.1 1044.9 1053.1 1032.4 1015.8 1017.5 961.1 892.3 815.2
721.4 613.6 486.8 350.8 201.5 50.6 0
1110.4 1112 1110.4 1108.7 1105.4 1102.1 1097.9 1093.8 1094.6 1090.5
1082.2 1071.4 1059.8 1046.5 1037.4 1042.4 1055.6 1059 1054.8 1049.8
1045.7 1050.7 1068.1 1086.3 1073.9 1049.8 1054.8 1016.7 948.7 867.4
772 655.1 523.3 384.8 226.4 58.9 0
1110.4 1111.2 1111.2 1107.9 1105.4 1102.1 1097.1 1095.4 1097.1 1092.1
1083.8 1073.1 1061.4 1050.7 1044.9 1053.1 1073.1 1078.9 1075.5 1071.4
1069.7 1084.7 1117 1129.4 1124.5 1119.5 1104.6 1078 1020 942.9
840.9 730.6 587.9 429.6 259.6 74.6 0
1110.4 1111.2 1110.4 1107.9 1104.6 1101.2 1097.1 1095.4 1098.8 1094.6
1085.5 1074.7 1063.9 1054 1049 1061.4 1085.5 1090.5 1089.6 1088.8
1090.5 1112.9 1142.7 1167.6 1175.9 1155.1 1161.8 1129.4 1068.9 993.4
892.3 761.3 626.1 466 283.6 83.8 0
1110.4 1110.4 1110.4 1107.9 1105.4 1100.4 1096.3 1095.4 1099.6 1094.6
1084.7 1074.7 1063.1 1054 1049 1063.1 1088 1094.6 1094.6 1092.1
1100.4 1117 1150.2 1190 1185 1165.1 1190 1143.5 1091.3 1015
901.4 775.4 641.8 471 291.9 92 0
1110.4 1111.2 1110.4 1107.9 1104.6 1101.2 1097.9 1095.4 1099.6 1094.6
1085.5 1073.9 1063.1 1054 1047.3 1060.6 1085.5 1090.5 1089.6 1088
1090.5 1112 1139.4 1168.4 1172.6 1151.8 1162.6 1128.6 1070.6 994.3
895.6 762.9 626.1 463.6 279.5 83.8 0
1110.4 1111.2 1110.4 1107.9 1105.4 1101.2 1097.1 1094.6 1097.1 1091.3
1083.8 1072.2 1060.6 1049 1044 1051.5 1072.2 1077.2 1073.9 1070.6
1067.2 1084.7 1115.3 1128.6 1125.3 1119.5 1102.9 1078.9 1016.7 937.1
836.7 734.7 589.6 433.7 251.3 77.9 0
1110.4 1111.2 1110.4 1107.9 1105.4 1102.1 1096.3 1093 1094.6 1090.5
1082.2 1071.4 1058.1 1045.7 1036.6 1041.5 1054.8 1058.1 1054 1048.2
1044.9 1049 1068.9 1088.8 1072.2 1048.2 1056.5 1011.7 946.2 865.7
773.7 653.5 521.6 381.5 225.6 55.6 0
1110.4 1111.2 1110.4 1108.7 1105.4 1102.1 1097.1 1093.8 1095.4 1089.6
1080.5 1069.7 1056.5 1044 1034.1 1034.1 1043.2 1044 1038.2 1032.4
1027.4 1029.1 1044.9 1051.5 1031.6 1020 1012.5 957 890.6 820.1
720.6 612.8 490.1 354.9 204.8 50.6 0
1110.4 1111.2 1110.4 1108.7 1105.4 1102.1 1097.1 1092.1 1094.6 1089.6
1080.5 1068.9 1056.5 1043.2 1034.1 1031.6 1042.4 1043.2 1037.4 1029.9
1024.1 1026.6 1037.4 1049.8 1039.1 1008.4 985.2 961.1 898.1 815.2
715.6 606.2 479.3 340 198.2 46.4 0
